Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 902A292 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.450 | |
| Outside diameter IN | 0.100 | |
| Product color finish | BLACK | Black |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 0.107 | |
| Product length mm | 2.718 | |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.110 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105523 |