90303-04B000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M303-04B000
90303-04B000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | 4.7625 mm |
| End gender 1 | Female |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Hex Size 1 | 19 mm |
| Hex Size 2 | 14 mm |
| Hose dash size | -3 |
| Product Height | 21.93 mm |
| Product Length/Depth | 54.8 mm |
| Product material | Carbon Steel |
| Product Volume | 22.834 cm³ |
| Product Weight | .115 kg |
| Product Width | 19 mm |
| Thread sealant | No |
| Thread Size 1 | G 1/4-19 |