90303-06N000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M303-06N000
90303-06N000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .1875001 in |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -3 |
| Product Height | .10905518 in |
| Product Length/Depth | 2.29527683 in |
| Product Weight | .1322772 lb |
| Product Width | .10905518 in |
| Thread sealant | No |