90303-12JL90
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M303-12JL90
90303-12JL90
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Compatible hose ID | .1875001 in |
| End gender 1 | Female |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -3 |
| Product Height | 1.457 in |
| Product Length/Depth | 2.204 in |
| Product Weight | .28219136 lb |
| Product Width | .551 in |
| Thread sealant | No |