90304-04B0B0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90304-04B0B0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | 6.35 mm | |
| End gender 1 | Female | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -4 | |
| Product Weight | .137 kg | |
| Thread sealant | No |