90304-08N040
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90304-08N040
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .25000014 in | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -4 | |
| Product Height | .748 in | |
| Product Length/Depth | 2.795 in | |
| Product Weight | .12566334 lb | |
| Product Width | .669 in | |
| Thread sealant | No |