90304-10N040
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90304-10N040
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .25000014 in | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -4 | |
| Product Height | .831 in | |
| Product Length/Depth | 2.913 in | |
| Product Weight | .18077884 lb | |
| Product Width | .669 in | |
| Thread sealant | No |