90304-12BM00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M304-12BM00
90304-12BM00
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | 6.35 mm |
| End type 1 | Banjo |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -4 |
| Product Height | 20 mm |
| Product Length/Depth | 69.2 mm |
| Product material | Carbon steel |
| Product Volume | 27.68 cm³ |
| Product Weight | .056 kg |
| Product Width | 20 mm |
| Thread sealant | No |