90304-12N000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M304-12N000
90304-12N000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .25000014 in |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -4 |
| Product Height | .1559056 in |
| Product Length/Depth | 2.73228494 in |
| Product Weight | .1322772 lb |
| Product Width | .1559056 in |
| Thread sealant | No |