90305-064000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA6FR5
90305-064000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .375 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 0.75 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.0625 in | |
| Hex Size 2 | .8125 in | |
| Hose cut-off factor | 1.45 in | |
| Hose dash size | -6 | |
| Inside diameter | .22 in | |
| Item type | Fitting Assembly | |
| Product Height | .8125 in | |
| Product Length/Depth | 3 in | |
| Product material | Carbon steel | |
| Product Volume | 1.98 in³ | |
| Product Width | .8125 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-16 | |
| UNSPSC | 40183100 |