90305-06B000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M305-06B000
90305-06B000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .31250017 in |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -5 |
| Product Height | .8661422 in |
| Product Length/Depth | 2.4803163 in |
| Product Weight | .31305604 lb |
| Product Width | .8661422 in |
| Thread sealant | No |