90305-12N001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90305-12N001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .31250017 in | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -5 | |
| Product Height | .218 in | |
| Product Length/Depth | 3.094 in | |
| Product Weight | .18077884 lb | |
| Product Width | .218 in | |
| Thread sealant | No |