90305-12N090
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M305-12N090
90305-12N090
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Compatible hose ID | .31250017 in |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -5 |
| Product Height | 1.693 in |
| Product Length/Depth | 2.645 in |
| Product Weight | .16314188 lb |
| Product Width | .669 in |
| Thread sealant | No |