90305-18SL00
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90305-18SL00
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .31250017 in | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -5 | |
| Product Height | .866 in | |
| Product Length/Depth | 2.307 in | |
| Product Weight | .18077884 lb | |
| Product Width | .866 in | |
| Thread sealant | No |