90305-20JL00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M305-20JL00
90305-20JL00
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .31250017 in |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -5 |
| Product Height | .944 in |
| Product Length/Depth | 2.547 in |
| Product Weight | .24912206 lb |
| Product Width | .944 in |
| Thread sealant | No |