Synflex by Danfoss
90306-062000-0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA6PF6
90306-062000-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | 4 in | |
| Compatible hoses | 3630 (-03 to -12), 3R30, 3130, 37AL, 3740 (-12 to -16), 3800 (-03 to -08), 3580, 3440 (-04 to -08), 30CT (-04 to -08) | |
| Construction style | Swage | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | FPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | .88 in | |
| Hose cut-off factor | 1.38 in | |
| Hose dash size | -64 | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Width | 6.75 in | |
| Product Height | .94 in | |
| Product Length/Depth | 2.62 in | |
| Product material | Carbon Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 2.315 in³ | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Trade Name | 903 Series |