90306-064040-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA6FRA6
90306-064040-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| End gender 1 | Female | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .8125 in | |
| Hose cut-off factor | 1.513 in | |
| Inside diameter | .281 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Width | 6.75 in | |
| Product Height | .429 in | |
| Product Length/Depth | 2.763 in | |
| Product material | Carbon steel | |
| Product Volume | .962 in³ | |
| Product Width | .812 in | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-16 | |
| UPC | 639789325198 |