Synflex by Danfoss
90306-0655S0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA6FJB6
90306-0655S0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Synflex by Danfoss | |
| Construction style | Swage | |
| End gender 1 | Female | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Item type | Fitting Assembly | |
| Product Height | 1.13 in | |
| Product Length/Depth | 2.62 in | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 2.22 in³ | |
| Product Weight | .21 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 903 Series |