90306-10N000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M306-10N000
90306-10N000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .3750002 in |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -6 |
| Product Height | .28110251 in |
| Product Length/Depth | 2.97244255 in |
| Product Weight | .24691744 lb |
| Product Width | .28110251 in |
| Thread sealant | No |