Synflex by Danfoss
90308-082000-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA8FP8
90308-082000-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Construction style | Swage | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | 1.06 in | |
| Hose cut-off factor | 1.49 in | |
| Inside diameter | .86 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 3 in | |
| Packaged Length | 2.5 in | |
| Packaged Volume | 33.75 in³ | |
| Packaged Width | 4.5 in | |
| Product Height | 1.22 in | |
| Product Length/Depth | 2.96 in | |
| Product material | Carbon Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 3.828 in³ | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Trade Name | 903 Series |