90308-08B090
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90308-08B090
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .50000027 in | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -8 | |
| Product Height | .8661422 in | |
| Product Length/Depth | 3.149608 in | |
| Product Weight | .4850164 lb | |
| Product Width | .8661422 in | |
| Thread sealant | No |