90308-08R100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9M308-08R100
90308-08R100
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .50000027 in |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -8 |
| Product Height | 1.062 in |
| Product Length/Depth | 2.96 in |
| Product Weight | .2866006 lb |
| Product Width | 1.062 in |
| Thread sealant | No |