Synflex by Danfoss
90308-104000-0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA10FR8
90308-104000-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .63 in | |
| Construction style | Swage | |
| End gender 1 | Female | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | 1.13 in | |
| Hex Size 2 | .88 in | |
| Hose cut-off factor | 1.83 in | |
| Hose dash size | -10 | |
| Inside diameter | .39 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 3 in | |
| Packaged Length | 2.5 in | |
| Packaged Volume | 33.75 in³ | |
| Packaged Width | 4.5 in | |
| Product Height | 1.29 in | |
| Product Length/Depth | 3.32 in | |
| Product material | Carbon Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 4.84 in³ | |
| Product Width | 1.13 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 | |
| Trade Name | 903 Series |