90308-10540T
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA10FJ8
90308-10540T
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Compatible hoses | 3630 (-03 to -12), 3R30, 3130,37AL, 3740 (-12 to -16), 3800 (-03 to -08), 3580, 3440 (-04 to -08),30CT (-04 to -08) | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | JIC | |
| Hex Size 1 | .875 in | |
| Hex Size 2 | 1.0625 in | |
| Hose cut-off factor | 1.63 in | |
| Hose dash size | -10 | |
| Item type | Fitting Assembly | |
| Packaged Weight | .314 lb | |
| Product Height | .875 in | |
| Product Length/Depth | 2.15 in | |
| Product Volume | 1.646 in³ | |
| Product Weight | .314 lb | |
| Product Width | .875 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| UNSPSC | 40183100 |