90308-1055L0-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA10FJC8
90308-1055L0-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 25CT, 3630 (-03 to -12), 3R30, 3130, 37AL, 3740 (-12 to -16), 3800 (-03 to -08), 3580, 3440 (-04 to -08), 30CT (-04 to -08) | |
| Construction style | Swage | |
| End gender 1 | Female | |
| End type 1 | JIC | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .875 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.56 in | |
| Hose dash size | -10 | |
| Inside diameter | .39 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.57 in | |
| Product Length/Depth | 3.06 in | |
| Product material | Carbon steel | |
| Product Volume | 7.864 in³ | |
| Product Width | 1 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| UNSPSC | 40183100 | |
| UPC | 639789325532 |