90312-1255S0-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA12FJB12
90312-1255S0-0
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Compatible hose ID | .75 in |
| Compatible hoses | 25CT, 3630 (-03 to -12), 3R30, 3130, 37AL, 3740 (-12 to -16), 3800 (-03 to -08), 3580, 3440 (-04 to -08), 30CT (-04 to -08) |
| Construction style | Swage |
| End gender 1 | Female |
| End Size 1 | 1 1/16 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 1.125 in |
| Hex Size 2 | 1.25 in |
| Hose cut-off factor | 2.19 in |
| Hose dash size | -12 |
| Inside diameter | .63 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.31 in |
| Product Length/Depth | 3.87 in |
| Product material | Carbon steel |
| Product Volume | 11.175 in³ |
| Product Width | 1.25 in |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| UNSPSC | 40183100 |
| UPC | 815628025294 |