PUMP-VAR DISPL, CW 90PV100
90371
Model code: 90-R-100-M8-1-CD-60-S-3-C7-E-03-GBA-38-38-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
90371
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 60 | side ports |
| H: CHARGE PUMP | E | 20 cc/rev |
| J: AUXILIARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | C7 | splined shaft , 23 teeth, pitch = 16 / 32 |
| M: CONTROL | M8 | MDC, 2-position solenoid valve, brake pressure port 24VDC |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| T: CONTROL ORIFICES | 03 | MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 38 | Port A = 380 Bar / 5510 PSI |
| Y: HIGH PRS SETTING PORT A | 38 | Port A = 380 Bar / 5510 PSI |
| Z: HIGH PRESSURE SETTING B | 38 | Port B = 380 Bar / 5510 PSI |
| Z: HIGH PRS SETTING PORT B | 38 | Port B = 380 Bar / 5510 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |