Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
9049A-97918
BOOT RETAINER
9049A-97918
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
9049A-97918
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.497
Product height mm
114.224
Product length in
0.090
Product length mm
2.286
Product width in
4.497
Product width mm
114.224