Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
90880-000
DRIVE PIN-AUX PUMP 10-FLSTK
90880-000
Tools
Add to comparison
Add to comparison
90880-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.210
Product height mm
5.334
Product length in
0.380
Product length mm
9.652
Product width in
0.210
Product width mm
5.334