Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9092 | |
| Inside diameter IN | 1.749 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 2.035 | |
| Product height in | 2.035 | |
| Product height mm | 51.689 | |
| Product length in | 1.989 | |
| Product length mm | 3.632 | |
| Product width in | 2.035 | |
| Product width mm | 51.689 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.143 |