Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9092143 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.749 | |
| Outside diameter IN | 0.1430 | |
| Product height in | 0.218 | |
| Product height mm | 5.537 | |
| Product length in | 0.073 | |
| Product length mm | 1.854 | |
| Product width in | 0.218 | |
| Product width mm | 5.537 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 7.300 |