90A04-055400
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90A04-055400
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 6.35 mm | |
| End gender 1 | Female | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 19.05 mm | |
| Hex Size 2 | 15.875 mm | |
| Hose dash size | -4 | |
| Product Height | 21.99 mm | |
| Product Length/Depth | 64.16 mm | |
| Product material | Carbon steel | |
| Product Volume | 31.025 cm³ | |
| Product Weight | .127 kg | |
| Product Width | 21.99 mm | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 |