
HOSE FTG,SS/04,NPTF-F/04,CS,STR
90H04-042000
Catalog item:
90H04-042000
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings, Thermoplastic hydraulic fittings
90H04-042000
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H04-042000 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Swage |
| End size 1 | -4 |
| End type 1 | Female Pipe (NPT) |
| Hose size | -4 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product width in | 0.750 |
| Product width mm | 19.050 |