90H04-12N000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 9MH04-12N000
90H04-12N000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .25000014 in |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Hose dash size | -4 |
| Product Height | .669 in |
| Product Length/Depth | 2.732 in |
| Product Weight | .14770954 lb |
| Product Width | .669 in |
| Thread sealant | No |