Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.020 |
| A dimension MM | 76.708 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA14FJ12-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.141 |
| Hex size 1 MM | 29.000 |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -8 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 1/2-14 NPTF |
