
Synflex by Danfoss
90H08-08J000-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90H08-08J000-0
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Construction style | Swage |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Hex Size 1 | .88 in |
| Inside diameter | .39 in |
| Item type | Fitting Assembly |
| Product Height | 1.06 in |
| Product Length/Depth | 3.19 in |
| Product Type | Swage Hose Fittings |
| Product Volume | 3.584 in³ |
| Product Width | 1.06 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 90H Series |