Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.151 |
| A dimension MM | 80.000 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA16FR16-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.656 |
| Hose cut off factor MM | 42.062 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.930 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 7/8-14 UNF |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)