
Synflex by Danfoss
90J08-081000-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90J08-081000-0
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | High Pressure Hose |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .88 in |
| Hex Size 2 | 1.13 in |
| Hose cut-off factor | 1.58 in |
| Hose dash size | -8 |
| Inside diameter | .44 in |
| Item type | Fitting Assembly |
| Product Height | 1.3 in |
| Product Length/Depth | 3.08 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 4.525 in³ |
| Product Width | 1.13 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-14 |
| Trade Name | 90J Series |