Synflex by Danfoss
90L06-081000-0
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90L06-081000-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 3R80 (-03 to -16), 3E80 (-03 to -16), 3630 (-16), 34PW (-12 to -16), 3440 (-12 & -16, 34BA (-06) | |
| Construction style | Swage | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Hex Size 1 | .94 in | |
| Hose cut-off factor | 1.31 in | |
| Hose dash size | -6 | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .94 in | |
| Product Length/Depth | 2.84 in | |
| Product material | Stainless Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 2.509 in³ | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Trade Name | 90L Series | |
| UNSPSC | 40183100 |