Synflex by Danfoss
90L08-105400-0
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA10FJ10C
90L08-105400-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .5 in | |
| Construction style | Swage | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | .88 in | |
| Hose cut-off factor | 1.66 in | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Packaged Height | 3 in | |
| Packaged Length | 2.5 in | |
| Packaged Volume | 33.75 in³ | |
| Packaged Width | 4.5 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 3.15 in | |
| Product material | Stainless Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 3.539 in³ | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Trade Name | 90L Series |