Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
913555
Dust Sheild (Shaft Seal) - PVH
913555
Tools
Add to comparison
Add to comparison
913555
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.480
Product height mm
62.992
Product length in
0.402
Product length mm
10.198
Product width in
2.480
Product width mm
62.992