Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9141 | |
| Inside diameter IN | 0.426 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.5720 | |
| Product height in | 0.572 | |
| Product height mm | 14.529 | |
| Product length in | 0.073 | |
| Product length mm | 1.854 | |
| Product width in | 0.572 | |
| Product width mm | 14.529 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 7.300 |