Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.2250 |
| Inside diameter MM | 31.1150 |
| Outside diameter IN | 1.4250 |
| Outside diameter MM | 36.1950 |
| Product color finish | Black |
| Product height in | 1.425 |
| Product height mm | 36.195 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.425 |
| Product width mm | 36.195 |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thickness IN | 0.1000 |
| Thickness MM | 2.5400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105578 |