Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.5440 |
| Inside diameter MM | 13.8176 |
| Outside diameter IN | 0.6780 |
| Outside diameter MM | 17.2212 |
| Product height in | 0.678 |
| Product height mm | 17.221 |
| Product length in | 0.067 |
| Product length mm | 1.702 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.678 |
| Product width mm | 17.221 |
| Seal material | Polytetrafluoroethylene (PTFE) |
| Sub brand | Hansen |
| Thickness IN | 0.0670 |
| Thickness MM | 1.7018 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105585 |