Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9143129 | |
| Inside diameter IN | 0.544 | |
| Inside diameter MM | 13.818 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.6780 | |
| Outside diameter MM | 17.2210 | |
| Product height in | 0.678 | |
| Product height mm | 17.221 | |
| Product length in | 0.067 | |
| Product length mm | 1.702 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.678 | |
| Product width mm | 17.221 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.067 | |
| Thickness MM | 1.70 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105592 |