Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9143143 | |
| Inside diameter IN | 0.558 | |
| Outside diameter IN | 0.704 | |
| Product height in | 0.704 | |
| Product height mm | 17.882 | |
| Product length in | 0.073 | |
| Product length mm | 1.854 | |
| Product width in | 0.704 | |
| Product width mm | 17.882 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 7.300 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256430 |