Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 91434143 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.877 | |
| Outside diameter IN | 2.0890 | |
| Product height in | 2.089 | |
| Product height mm | 53.061 | |
| Product length in | 0.106 | |
| Product length mm | 2.692 | |
| Product width in | 2.089 | |
| Product width mm | 53.061 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.106 |
