Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 91434192 | |
| Inside diameter IN | 1.847 | |
| Outside diameter IN | 2.047 | |
| Product height in | 2.047 | |
| Product height mm | 51.994 | |
| Product length in | 0.100 | |
| Product length mm | 2.540 | |
| Product width in | 2.047 | |
| Product width mm | 51.994 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105622 |