Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL 140 HV | STEEL 140 HV |
| Material | STEEL 140 HV | STEEL 140 HV |
| Remarks | N/A | |
| Standard | DIN 125, PART 1A | DIN 125, PART |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 10,500 mm | |
| Washer, Outside Diameter | 20,000 mm | |
| Washer, Thickness | 2,000 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |