Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
9175-000
PLUG-PURVIS MAINI 4994621-001 5000/mo
9175-000
Where to buy
Export PDF
Tools
Add to comparison
9175-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.447
Product height mm
11.354
Product length in
0.688
Product length mm
17.475
Product width in
0.447
Product width mm
11.354